UI Name | Automation (neutral) Name | Value type | Range | Default Value | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Convergence Criteria | Steady State - Convergence Criteria | integer |
|
0 | |||||||
Maximum Temperature Change see note (1) |
Steady State - Maximum Temperature Change | double | 0.000 to FLT_MAX | 0.001 | |||||||
Heat Imbalance see note (2) |
Steady State - Heat Imbalance | boolean | true or false | true | |||||||
Heat Imbalance Option see note (3) |
Heat Imbalance Option | integer |
|
0 | |||||||
Global Fraction see note (4) |
Global Fraction | double | 0.000 to FLT_MAX | 0.01 | |||||||
Absolute see note (5) |
Absolute | double | 0.000 to FLT_MAX | 1 | |||||||
Iteration Limit | Thermal Steady State - Iteration Limit | integer | 1 to INT_MAX | 10000 | |||||||
Maximum Temperature Change | Transient - Maximum Temperature Change | double | 0.000 to FLT_MAX | 0.1 | |||||||
Iteration Limit | Thermal Transient - Iteration Limit | integer | 1 to INT_MAX | 10000 | |||||||
Relaxation Factor | Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Convergence Trace | Convergence Trace | boolean | true or false | true | |||||||
Pressure Convergence Criterion | Duct Flow Pressure Convergence Criteria | double | 0.000 to FLT_MAX | 0.01 | |||||||
Iteration Limit | Duct Flow Iteration Limit | integer | 1 to INT_MAX | 100 | |||||||
Relaxation Factor | Duct Flow Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Convergence Trace | Duct Flow Convergence Trace | boolean | true or false | true | |||||||
Convergence Criterion | Convergence Criterion | double | 0.000 to FLT_MAX | 1e-008 | |||||||
Iteration Limit | Conjugate Gradient Solver Iteration Limit | integer | 1 to INT_MAX | 100 | |||||||
Convergence Matrix Fill Value | Convergence Matrix Fill Value | integer | 0 to INT_MAX | 10 | |||||||
Element Discretization | Element Discretization | integer |
|
CAE_DefaultEscElementDiscretization | |||||||
Shell Accuracy see note (6) |
Shell Accuracy | integer |
|
CAE_DefaultEscElementAccuracy | |||||||
Solid Element Capacitance Distribution see note (7) |
Solid Element Capacitance Distribution | integer |
|
CAE_DefaultEscElementCapacitance | |||||||
Element Convention for Temperature Constraint see note (8) |
Element Convention for Temperature Constraint | integer |
|
CAE_DefaultEscElementSink | |||||||
Duct Thermal Discretization | Duct Thermal Discretization | integer |
|
CAE_DefaultEscDuctDiscretization | |||||||
Steady State - Relaxation Time Step | Steady State - Relaxation Time Step | integer |
|
0 | |||||||
Time Step see note (9) |
Time Step | double | 0.000 to FLT_MAX | 0.5 | |||||||
Time Step Factor see note (10) |
Time Step Factor | double | 0.000 to FLT_MAX | 20 | |||||||
Convergence Criteria | Convergence Criteria | integer |
|
1 | |||||||
Maximum Residuals | Maximum Residuals | double | 0.000 to FLT_MAX | 0.0002 | |||||||
Global Flow Imbalance Fraction Option | Global Flow Imbalance Fraction Option | boolean | true or false | true | |||||||
Global Flow Imbalance Fraction see note (11) |
Global Flow Imbalance Fraction | double | 0.000 to 1.000 | 0.02 | |||||||
Global Heat Imbalance Fraction Option | Global Heat Imbalance Fraction Option | boolean | true or false | false | |||||||
Global Heat Imbalance Fraction see note (12) |
Global Heat Imbalance Fraction | double | 0.000 to 1.000 | 0.02 | |||||||
Steady State - Iteration Limit | 3D Flow Steady State - Iteration Limit | integer | 1 to INT_MAX | 1000 | |||||||
Transient - Iteration Limit | 3D Flow Transient - Iteration Limit | integer | 1 to INT_MAX | 100 | |||||||
Freeze Flow Field at Convergence | Freeze Flow Field at Convergence for Steady State | boolean | true or false | true | |||||||
Restart Flow Field see note (13) |
Restart Flow Field for Steady State | boolean | true or false | true | |||||||
Restart Temperature Change see note (14) |
Restart Temperature Change for Steady State | double | -FLT_MAX to FLT_MAX | 2 | |||||||
Freeze Flow Field Based on Solution Evolution | Freeze Flow Field for Transient | boolean | true or false | true | |||||||
Maximum Normalized Velocity Change see note (15) |
Maximum Normalized Velocity Change | double | 0.000 to FLT_MAX | 1 | |||||||
Maximum Normalized Pressure Change see note (16) |
Maximum Normalized Pressure Change | double | 0.000 to FLT_MAX | 1e-008 | |||||||
Restart Flow Field see note (17) |
Restart Flow Field for Transient | boolean | true or false | true | |||||||
Restart Temperature Change see note (18) |
Restart Temperature Change for Transient | double | -FLT_MAX to FLT_MAX | 2 | |||||||
Freeze Flow Field at Specified Times | Freeze Flow Field at Specified Times | boolean | true or false | true | |||||||
Freeze Flow Field Specified Times see note (19) |
Freeze Flow Field Specified Times | double array | 0.000 to FLT_MAX | -- | |||||||
Reactivate Flow Calculation at Specified Times see note (20) |
Reactivate Flow Calculation at Specified Times | boolean | true or false | true | |||||||
Reactivate Flow Calculation Specified Times see note (21) |
Reactivate Flow Calculation Specified Times | double array | 0.000 to FLT_MAX | -- | |||||||
Global | Global Relaxation Factor | double | 0.000 to 1.000 | 0.75 | |||||||
Mass | Mass Relaxation Factor | double | 0.000 to 1.000 | 0.75 | |||||||
Fluids | Fluids Relaxation Factor | double | 0.000 to 1.000 | 0.9 | |||||||
Turbulence | Turbulence Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Screen Resistance | Screen Resistance Relaxation Factor | double | 0.000 to 1.000 | 0.25 | |||||||
Fan Curves (I/O/Internal Fans) | Fan Curves (I/O/Internal Fans) Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Fan Curves (Recirculation Fans) | Fan Curves (Recirculation Fans) Relaxation Factor | double | 0.000 to 1.000 | 1 | |||||||
Momentum | Momentum Advection Scheme | integer |
|
0 | |||||||
Limiter see note (22) |
Momentum Limiter Option | integer |
|
0 | |||||||
Momentum Limiter Stabilization see note (23) |
Momentum Limiter Stabilization | integer |
|
0 | |||||||
Momentum Limiter see note (24) |
Momentum Limiter | double | 0.000 to FLT_MAX | 1 | |||||||
Energy | Energy Advection Scheme | integer |
|
0 | |||||||
Limiter see note (25) |
Energy Limiter Option | integer |
|
0 | |||||||
Energy Limiter Stabilization see note (26) |
Energy Limiter Stabilization | integer |
|
0 | |||||||
Energy Limiter see note (27) |
Energy Limiter | double | 0.000 to FLT_MAX | 1 | |||||||
Two-Equation Turbulence Model | K-Epsilon Advection Scheme | integer |
|
0 | |||||||
Limiter see note (28) |
K-Epsilon Limiter Option | integer |
|
0 | |||||||
Two-Equation Limiter Stabilization see note (29) |
K-Epsilon Limiter Stabilization | integer |
|
0 | |||||||
Two-Equation Limiter see note (30) |
K-Epsilon Limiter | double | 0.000 to FLT_MAX | 1 | |||||||
Humidity, Tracer Fluids and Homogeneous Mixtures | Humidity Tracer Fluids Homogeneous Mixtures Advection Scheme | integer |
|
0 | |||||||
Limiter see note (31) |
Humidity Tracer Fluids Homogeneous Mixtures Limiter Option | integer |
|
0 | |||||||
Humidity, Tracer Fluids and Homogeneous Mixtures Limiter Stabilization see note (32) |
Humidity Tracer Fluids Homogeneous Mixtures Limiter Stabilization | integer |
|
0 | |||||||
Humidity, Tracer Fluids and Homogeneous Mixtures Limiter see note (33) |
Humidity Tracer Fluids Homogeneous Mixtures Limiter | double | 0.000 to FLT_MAX | 1 | |||||||
Buoyancy Model | Buoyancy Model | integer |
|
0 | |||||||
Steady State Injection Duration | Injection Duration | double | 0.000 to FLT_MAX | 100 | |||||||
Steady State Simulation Time | Steady State Simulation Time | integer |
|
0 | |||||||
Total Time see note (34) |
Total Time | double | 0.000 to FLT_MAX | 100 | |||||||
Steady State Output Option | Output Option | integer |
|
0 | |||||||
Number of Outputs see note (35) |
Number of Outputs | integer | 1 to INT_MAX | 10 | |||||||
Output Interval see note (36) |
Output Interval | double | 0.000 to FLT_MAX | 10 | |||||||
Neglect Stochastic Drag Terms | Neglect Stochastic Drag Terms | boolean | true or false | true | |||||||
Use Cunningham Correction Factor | Use Cunningham Correction Factor | boolean | true or false | true | |||||||
Sutherland Constant see note (37) |
Sutherland Constant | double | -273.150 to FLT_MAX | -- | |||||||
Slip Correction Reference Temperature see note (38) |
Slip Correction Reference Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Slip Correction Reference Pressure see note (39) |
Slip Correction Reference Pressure | double | 0.000 to FLT_MAX | -- | |||||||
Slip Correction Reference Dynamic Viscosity see note (40) |
Slip Correction Reference Dynamic Viscosity | double | 0.000 to FLT_MAX | -- | |||||||
Communication Frequency | Communication Frequency | integer | 1 to INT_MAX | 1 | |||||||
Maximum Temperature Change | Coupled Solver Maximum Temperature Change | double | 0.000 to FLT_MAX | 0.1 | |||||||
Global Heat Imbalance Fraction | Coupled Solver Global Heat Imbalance Fraction | double | 0.000 to FLT_MAX | 0.01 | |||||||
View Factor Adjustment | View Factor Adjustment | integer |
|
0 | |||||||
Small View Factors | Small View Factors | integer |
|
0 | |||||||
View Factors less than see note (41) |
View Factors less than | double | 0.000 to FLT_MAX | 1e-012 | |||||||
Sum of Disposed View Factors less than see note (42) |
Sum of Disposed View Factors less than | double | 0.000 to FLT_MAX | 0.05 | |||||||
Use Radiation Patches | Use Radiation Patches | boolean | true or false | true | |||||||
On Screen Rendering | On Screen Rendering | boolean | true or false | true | |||||||
Ignore specular and transparent effects for radiation request calculations | Ignore specular and transparent effects for radiation request calculations | boolean | true or false | false | |||||||
Allow all elements to shadow for orbital and solar heating requests | Allow all elements to shadow for orbital and solar heating requests | boolean | true or false | true | |||||||
Use Segregated Radiation Solver | Use Segregated Radiation Solver | boolean | true or false | true | |||||||
Create a radiation enclosure from all flow surface elements | Create a radiation enclosure from all flow surface elements | boolean | true or false | true | |||||||
Element Subdivision | Element Subdivision | integer |
|
3 | |||||||
Close End of Beams | Close End of Beams | boolean | true or false | true | |||||||
Bands | Bands | integer |
|
0 | |||||||
Minimum Black Body Temperature see note (43) |
Minimum Black Body Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Maximum Black Body Temperature see note (44) |
Maximum Black Body Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Black Body Temperature Table see note (45) |
Black Body Temperature Table | double array | -273.150 to FLT_MAX | -- | |||||||
Black Body Temperature see note (46) |
Black Body Temperature | double | -273.150 to FLT_MAX | -- | |||||||
Total Number of Bands see note (47) |
Total Number of Bands | integer | 2to 2 | 2 | |||||||
Minimum Wavelength see note (48) |
Minimum Wavelength | double | 0.000 to FLT_MAX | -- | |||||||
Maximum Wavelength see note (49) |
Maximum Wavelength | double | 0.000 to FLT_MAX | -- | |||||||
Number of Bands in Range see note (50) |
Number of Bands in Range | integer | 1to 1 | 1 | |||||||
Wavelength Breakpoint Table see note (51) |
Wavelength Breakpoint Table | double array | 0.000 to FLT_MAX | -- | |||||||
Spectral Model see note (52) |
Spectral Model | integer |
|
0 | |||||||
Solar to IR Transition Wavelength | Solar to IR Transition Wavelength | double | 0.000 to 3.000 | 0.003 | |||||||
Solar Intensity versus Wavelength | Solar Intensity versus Wavelength | boolean | true or false | true | |||||||
Solar Intensity Table see note (53) |
Solar Intensity Table | scalar field wrapper | 0.000 to FLT_MAX | -- |